2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

20000590

Expand Table
EN
1/5
Article number
CNSORDERNO
Weight
CNSMASSEXACT [kg]
Flow
VS [m^3/h]
Pressure difference
DD [Pa]
Safety type
SA
Number of poles
PZ
Sync. Rev. Range. at 50 Hz
SD
Sync. Rev. Range. at 10 Hz
SD1
Sync. Rev. Range. at 60 Hz
SD2
Engine power
ML [kW]
Rated current at 400V / 50Hz or 230V / 50Hz
NS [A]
Size
BG
Design type
BA
Housing positions
ROT [°]
Info text
INFO
Specification
ASTEXT
1
2
3
4
5
6
7
8
20000553
4
40 - 240
220 - 165
PTC
2
3000
540
3240
0.12
0.36
50
B14/B34/IP55
0
Info text
Small Radial Fan FRv 075 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance free seal-system, consisting of a labyrinth seal with grease-barrier, for ex-version additionally with lip-seal. Impeller with forward bend blades made from PPs, injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead- through in service. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20000554
4
40 - 240
220 - 165
PTC
2
3000
540
3240
0.12
0.36
50
B14/B34/IP55
0
Info text
Small Radial Fan FRv 075 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance free seal-system, consisting of a labyrinth seal with grease-barrier, for ex-version additionally with lip-seal. Impeller with forward bend blades made from PPs, injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead- through in service. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20000591
4
22 - 115
54 - 40
PTC
4
1500
266
1596
0.09
0.35
50
B14/B34/IP55
0
Info text
Small Radial Fan FRv 075 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance free seal-system, consisting of a labyrinth seal with grease-barrier, for ex-version additionally with lip-seal. Impeller with forward bend blades made from PPs, injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead- through in service. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20000590
4
22 - 115
54 - 40
PTC
4
1500
266
1596
0.09
0.35
50
B14/B34/IP55
0
Info text
Small Radial Fan FRv 075 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance free seal-system, consisting of a labyrinth seal with grease-barrier, for ex-version additionally with lip-seal. Impeller with forward bend blades made from PPs, injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead- through in service. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20000592
7
40 - 240
220 - 165
EEx eb II T 3
2
3000
Not possible
Not possible
0.18
0.53
63
B14/B34/IP55
0
Info text
Small Radial Fan FRv 075 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance free seal-system, consisting of a labyrinth seal with grease-barrier, for ex-version additionally with lip-seal. Impeller with forward bend blades made from PPs, injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead- through in service. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20000593
7
40 - 240
220 - 165
EEx eb II T 3
2
3000
Not possible
Not possible
0.18
0.53
63
B14/B34/IP55
0
Info text
Small Radial Fan FRv 075 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance free seal-system, consisting of a labyrinth seal with grease-barrier, for ex-version additionally with lip-seal. Impeller with forward bend blades made from PPs, injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead- through in service. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20000594
7
22 - 115
54 - 40
EEx eb II T 3
4
1500
Not possible
Not possible
0.12
0.48
63
B14/B34/IP55
0
Info text
Small Radial Fan FRv 075 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance free seal-system, consisting of a labyrinth seal with grease-barrier, for ex-version additionally with lip-seal. Impeller with forward bend blades made from PPs, injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead- through in service. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
20000595
7
22 - 115
54 - 40
EEx eb II T 3
4
1500
Not possible
Not possible
0.12
0.48
63
B14/B34/IP55
0
Info text
Small Radial Fan FRv 075 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance free seal-system, consisting of a labyrinth seal with grease-barrier, for ex-version additionally with lip-seal. Impeller with forward bend blades made from PPs, injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead- through in service. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
Vis komprimeret visning (8 konfigurerbare produkter)
Order number20000590
ShorttextSmall radial fan
Sidste ændring28.06.2024 10:28:33
Enhed
Nøgleord

Klassifikationer

CNS

CNSERPBASE Object Properties